Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800777 - PT-IQ-2X1-48DC-P
Bill of material
PHOENIX CONTACT 2800777
MANUID
Product number of the Manufacturer
2800777
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
Surge protection plug with integrated multi-stage status indicator on the module for two signal wires with common reference potential. 48 V DC nominal voltage.
MANUTYPEDESC
Manufacturer Type Description
PT-IQ-2X1-48DC-P
PREVIEW
Preview
INTNO
International product number
4046356645324
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
31
BAG640
Assembly type
plug-in
AAF040
net weight
0.049 kg
AAI848
nominal voltage (at DC)
48 V
AAI734
max. continuous voltage (at AC)
37 V
AAI735
max. continuous voltage (at DC)
53 V
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAI841
nominal load current
0.300 A
AAO663
GTIN
4046356645324
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
Surge protection plug with integrated multi-stage status indicator on the module for two signal wires with common reference potential. 48 V DC nominal voltage.
AAO057
Product type
PT-IQ-2X1-48DC-P
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D