Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800782 - PT-IQ-1X2-TELE-P
Bill of material
PHOENIX CONTACT 2800782
MANUID
Product number of the Manufacturer
2800782
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
Surge protection plug with integrated multi-stage status indicator on the module, for protecting a double wire from analog and digital telecommunications interfaces (up to 16 Mbps).
MANUTYPEDESC
Manufacturer Type Description
PT-IQ-1X2-TELE-P
PREVIEW
Preview
BAG640
Assembly type
plug-in
AAF040
net weight
0.074 kg
AAI848
nominal voltage (at DC)
180 V
AAI735
max. continuous voltage (at DC)
180 V
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAI841
nominal load current
0.150 A
AAO663
GTIN
4046356645270
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
Surge protection plug with integrated multi-stage status indicator on the module, for protecting a double wire from analog and digital telecommunications interfaces (up to 16 Mbps).
AAO057
Product type
PT-IQ-1X2-TELE-P
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356645270
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
46
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D