Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2801136 - F-MS-T1/T2 50
Bill of material
PHOENIX CONTACT 2801136
MANUID
Product number of the Manufacturer
2801136
DESCSHORT
Short Description
Lightning/surge arrester type 1/2
DESCLONG
Long Description
Lightning/surge arrester, consisting of base element and protective plug with N-PE total current spark gap, for mounting on NS 35/7,5. Housing width: 17.5 mm (1TE)
MANUTYPEDESC
Manufacturer Type Description
F-MS-T1/T2 50
PREVIEW
Preview
INTNO
International product number
4046356701952
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAG640
Assembly type
DIN track
AAF040
net weight
0.164 kg
AAI734
max. continuous voltage (at AC)
264 V
AAI847
nominal voltage (at AC)
240 V
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAK366
system configuration
TN-S
AAI904
voltage protection level
1.700 kV
AAI439
max. lightning impulse current (10/350)
50 kA
AAK867
exhausting
No
AAM021
category type 1 present
Yes
AAP898
construction size
1 Div.
AAK203
type of poles
N/PE
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI539
follow current extinguishing capability
0.100 kA
AAJ117
max. conductor cross section (flexible, fine-strand)
25 mm^2
AAJ118
min. conductor cross section (flexible, fine-strand)
1.500 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
12.500 kA
AAI911
voltage protection level (L-PE/N-PE)
1.700 kV
AAO663
GTIN
4046356701952
AAW338
Manufacturer product designation
Lightning/surge arrester type 1/2
AAU734
Manufacturer product description
Lightning/surge arrester, consisting of base element and protective plug with N-PE total current spark gap, for mounting on NS 35/7,5. Housing width: 17.5 mm (1TE)
AAO057
Product type
F-MS-T1/T2 50
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part