Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2801160 - VAL-MS-T1/T2 1000DC-PV/2+V
Bill of material
PHOENIX CONTACT 2801160
MANUID
Product number of the Manufacturer
2801160
DESCSHORT
Short Description
Lightning/surge arrester type 1/2
DESCLONG
Long Description
Lightning current arrester / surge protective device for 2-pos. isolated and grounded 1,000 V DC PV voltage systems, for DIN rail mounting, 3-pos. base element, three pluggable temperature-monitored protective elements, status message at each plug.
MANUTYPEDESC
Manufacturer Type Description
VAL-MS-T1/T2 1000DC-PV/2+V
PREVIEW
Preview
INTNO
International product number
4046356714334
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
DIN track
AAF040
net weight
0.37894 kg
AAI735
max. continuous voltage (at DC)
1170 V
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAK366
system configuration
DC
AAI904
voltage protection level
3.500 kV
AAI439
max. lightning impulse current (10/350)
5 kA
AAK867
exhausting
No
AAM021
category type 1 present
Yes
AAP898
construction size
3 Div.
AAK203
type of poles
2
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAJ117
max. conductor cross section (flexible, fine-strand)
25 mm^2
AAJ118
min. conductor cross section (flexible, fine-strand)
1.500 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
15 kA
AAO663
GTIN
4046356714334
AAW338
Manufacturer product designation
Lightning/surge arrester type 1/2
AAU734
Manufacturer product description
Lightning current arrester / surge protective device for 2-pos. isolated and grounded 1,000 V DC PV voltage systems, for DIN rail mounting, 3-pos. base element, three pluggable temperature-monitored protective elements, status message at each plug.
AAO057
Product type
VAL-MS-T1/T2 1000DC-PV/2+V
AAY811
URI of the product
http://www.phoenixcontact.com/product/2801160
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D