Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2804665 - LIT 2-24
Bill of material
PHOENIX CONTACT 2804665
MANUID
Product number of the Manufacturer
2804665
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Surge protection in one-piece 6.2 mm wide DIN rail module for two floating signal wires. Tested in acc. with the protection types in Ex areas: Ex ia IIC / Ex iaD.
MANUTYPEDESC
Manufacturer Type Description
LIT 2-24
PREVIEW
Preview
INTNO
International product number
4046356428323
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
38
BAG640
Assembly type
DIN track
AAF040
net weight
0.052 kg
AAI848
nominal voltage (at DC)
24 V
AAI734
max. continuous voltage (at AC)
25 V
AAI735
max. continuous voltage (at DC)
36 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
Yes
AAI841
nominal load current
0.500 A
AAI905
voltage protection level (core/core)
55 V
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
650 V
AAO663
GTIN
4046356428323
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Surge protection in one-piece 6.2 mm wide DIN rail module for two floating signal wires. Tested in acc. with the protection types in Ex areas: Ex ia IIC / Ex iaD.
AAO057
Product type
LIT 2-24
AAY811
URI of the product
http://www.phoenixcontact.com/product/2804665
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D