Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2804704 - LIT 4-12
Bill of material
PHOENIX CONTACT 2804704
MANUID
Product number of the Manufacturer
2804704
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Surge protection in one-piece 6.2 mm wide DIN rail module for four floating signal wires.
MANUTYPEDESC
Manufacturer Type Description
LIT 4-12
PREVIEW
Preview
INTNO
International product number
4046356462204
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAG640
Assembly type
DIN track
AAF040
net weight
0.06187 kg
AAI848
nominal voltage (at DC)
12 V
AAI734
max. continuous voltage (at AC)
13 V
AAI735
max. continuous voltage (at DC)
18 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
Yes
AAI841
nominal load current
0.500 A
AAI905
voltage protection level (core/core)
35 V
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
650 V
AAO663
GTIN
4046356462204
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Surge protection in one-piece 6.2 mm wide DIN rail module for four floating signal wires.
AAO057
Product type
LIT 4-12
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D