Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2805460 - PT 2X1-VF-230AC
Bill of material
PHOENIX CONTACT 2805460
MANUID
Product number of the Manufacturer
2805460
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Rail-mountable surge arrester for higher signal voltages. Protective circuit free of leakage current for two floating signals. Nominal voltage: 230 V AC
MANUTYPEDESC
Manufacturer Type Description
PT 2X1-VF-230AC
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.072 kg
AAI734
max. continuous voltage (at AC)
250 V
AAI847
nominal voltage (at AC)
230 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
3 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
6 A
AAI905
voltage protection level (core/core)
1800 V
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
1500 V
AAO663
GTIN
4046356460989
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Rail-mountable surge arrester for higher signal voltages. Protective circuit free of leakage current for two floating signals. Nominal voltage: 230 V AC
AAO057
Product type
PT 2X1-VF-230AC
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356460989
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D