Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2807968 - CT 10-2PE/FSR-24
Bill of material
PHOENIX CONTACT 2807968
MANUID
Product number of the Manufacturer
2807968
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
LSA-PLUS plug (COMTRAB CT 10) with coarse/fine surge protection and decoupling resistor for 10 floating signal circuits. Nominal voltage: 24 V DC. Version: 10 double wires.
MANUTYPEDESC
Manufacturer Type Description
CT 10-2PE/FSR-24
PREVIEW
Preview
INTNO
International product number
4017918104757
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
AAF040
net weight
0.127 kg
AAI848
nominal voltage (at DC)
24 V
AAI734
max. continuous voltage (at AC)
28 V
AAI735
max. continuous voltage (at DC)
40 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.200 A
AAI905
voltage protection level (core/core)
95 V
AAI906
voltage protection level (core/earth)
650 V
AAO663
GTIN
4017918104757
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
LSA-PLUS plug (COMTRAB CT 10) with coarse/fine surge protection and decoupling resistor for 10 floating signal circuits. Nominal voltage: 24 V DC. Version: 10 double wires.
AAO057
Product type
CT 10-2PE/FSR-24
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part