Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2809241 - MPB 18/3- 6
Bill of material
PHOENIX CONTACT 2809241
MANUID
Product number of the Manufacturer
2809241
DESCSHORT
Short Description
Wiring bridge
DESCLONG
Long Description
Wiring bridge for modules with connecting pitch 17.5 mm, 3-phase, 6-pos.
MANUTYPEDESC
Manufacturer Type Description
MPB 18/3- 6
PREVIEW
Preview
INTNO
International product number
4017918076313
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAB485
rated permanent current
80 A
BAD383
Insulation present
Yes
AAP621
Number of phases
3
BAC892
Cross section
16 mm^2
AAP782
Suitable for number of units
6
AAB662
suitable for devices with auxiliary switch
No
AAB663
suitable for devices with N-conductor
No
AAO663
GTIN
4017918076313
AAW338
Manufacturer product designation
Wiring bridge
AAU734
Manufacturer product description
Wiring bridge for modules with connecting pitch 17.5 mm, 3-phase, 6-pos.
AAO057
Product type
MPB 18/3- 6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369095
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D