Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
281-402 - Jumper, insulated
Bill of material
281-402
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
STROM
Current intensity
32 A
BREITE
Width
6.00 mm
TIEFE
Depth
8.00 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-40
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D