Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
281-421 - Vertical jumper, insulated
Bill of material
281-421
BESTNR
Item-No.
281-421
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
21 A
BREITE
Width
3.00 mm
TIEFE
Depth
8.00 mm
FARBE
Color
grau
GEWICHT
Weight
0.940 g
ECLASS71
eCl@ss 7.1
27-14-11-40
Recommendations
Loading ...
Download CAD models
Previews
3D
2D