Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
281-532 - Quadruple-deck rail-mounted terminal block, Rail-mounted terminal block for electric motor wiring, L1 - L2 - L3, for DIN-rail 35 x 15 and 35 x 7.5, 4 mm²
Bill of material
281-532
BESTNR
Item-No.
281-532
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
20 A
HOEHE
Height
62.50 mm
BREITE
Width
6.00 mm
TIEFE
Depth
100.00 mm
ANZAHLKLEMMSTEL
Number of connection points
6
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
grau
BEMERKUNGEN
Comment
L1 - L2 - L3
GEWICHT
Weight
19.783 g
ECLASS71
eCl@ss 7.1
27-14-11-20
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D