Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2816950000 - AEP 3T 1.5
Bill of material
Weidmueller 2816950000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2816950000
MANUTYPEDESC
Manufacturer Type Description
AEP 3T 1.5
DESCSHORT
Short Description
End plate (terminals) 104.3 mm x 2 mm, dark beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675315391
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
beige
BAC140
Combustibility class
V0
BAE496
min. thickness
2 mm
AAF040
Mass
0.004 kg
BAA020
height
104.196 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D