카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2817738 - VAL-MS BE/FM
Bill of material
PHOENIX CONTACT 2817738
MANUID
Product number of the Manufacturer
2817738
DESCSHORT
Short Description
Type 2 surge protection base element
DESCLONG
Long Description
Base element for type 2 arresters of the VALVETRAB MS series of products, with remote indication contact. Design: 1-channel
MANUTYPEDESC
Manufacturer Type Description
VAL-MS BE/FM
PREVIEW
Preview
INTNO
International product number
4017918148157
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
DIN track
AAF040
net weight
0.071917 kg
AAT080
Pole number
1
AAK406
signaling at the device
read-out possible
AAL525
remote signaling contact present
Yes
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4017918148157
AAW338
Manufacturer product designation
Type 2 surge protection base element
AAU734
Manufacturer product description
Base element for type 2 arresters of the VALVETRAB MS series of products, with remote indication contact. Design: 1-channel
AAO057
Product type
VAL-MS BE/FM
AAY811
URI of the product
http://www.phoenixcontact.com/product/2817738
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D