Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2817741 - VAL-MS BE
Bill of material
PHOENIX CONTACT 2817741
MANUID
Product number of the Manufacturer
2817741
DESCSHORT
Short Description
Type 2 surge protection base element
DESCLONG
Long Description
Base element for type 2 arresters of the VALVETRAB MS series of products. Design: 1-channel
MANUTYPEDESC
Manufacturer Type Description
VAL-MS BE
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.067 kg
AAT080
Pole number
1
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4017918148164
AAW338
Manufacturer product designation
Type 2 surge protection base element
AAU734
Manufacturer product description
Base element for type 2 arresters of the VALVETRAB MS series of products. Design: 1-channel
AAO057
Product type
VAL-MS BE
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918148164
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D