Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2819120000 - SAI-10Z-MXPP-3A-M08L-PNP-05U04
Bill of material
Weidmueller 2819120000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2819120000
MANUTYPEDESC
Manufacturer Type Description
SAI-10Z-MXPP-3A-M08L-PNP-05U04
DESCSHORT
Short Description
Sensor-actuator passive distributor (with cable) complete module, Number of contact sockets: 10, Number of poles: 3, M8, 5 m
DESCLONG
Long Description
Distributor for bundling several input signals on one central outgoing cable.
GTIN
4064675330349
MANUNAME
Manufacturer Name
Weidmueller Group
AAB733
Cable length
5 m
AAB785
max. connectable conductor cross-section
1.500 mm²
AAB901
max. current carrying capacity per I/O signal
2 A
AAB935
min. connectable conductor cross-section
0.080 mm²
AAC104
Ground cable suitability of the fixed cable version
No
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Zink
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
80 °C
AAC964
min. operating voltage
15 V
AAI870
number of poles sensor/actuator slots
3
AAP680
Number of sensor/actuator slots
10
BAA295
Degree of soiling
3
BAC461
material of housing
Plastic (PBT)
AAF040
Mass
0.499 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D