Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
282-415 - Protective warning marker, for 5 terminal blocks, with high-voltage symbol, black
Bill of material
282-415
BESTNR
Item-No.
282-415
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
6.50 mm
BREITE
Width
6.00 mm
TIEFE
Depth
38.00 mm
FARBE
Color
yellow
GEWICHT
Weight
0.780 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14
Recommendations
Loading ...
Download CAD models
Previews
3D
2D