Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
282-436/304-000 - Jumper, insulated
Bill of material
282-436/304-000_HI
BESTNR
Item-No.
282-436/304-000
BEZEICHNUNG
Description
Jumper, 30 A, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
STROM
Current intensity
30 A
HOEHE
Height
24.90 mm
BREITE
Width
4.80 mm
TIEFE
Depth
46.00 mm
FARBE
Color
orange
GEWICHT
Weight
6.600 g
BEMERKUNGEN
Comment
1-4-6
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40
Recommendations
Loading ...
Download CAD models
Previews
3D
2D