Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2820178 - URELG 7
Bill of material
PHOENIX CONTACT 2820178
MANUID
Product number of the Manufacturer
2820178
DESCSHORT
Short Description
Basic terminal block
DESCLONG
Long Description
Basic termination blocks with screw connection for NS 32 and NS 35/7.5 DIN rail, with end cover, for ST-REL..., ST-OV... and ST-OE... plugs, 7-pos.
MANUTYPEDESC
Manufacturer Type Description
URELG 7
PREVIEW
Preview
INTNO
International product number
4017918076801
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
45.25 mm
BAA020
height
42.5 mm
AAF040
net weight
0.072 kg
BAB577
depth
112 mm
BAD831
Design of electrical connection
Screw connection
BAD470
detachable terminals present
No
BAD454
Functional extension possible
No
AAO663
GTIN
4017918076801
AAW338
Manufacturer product designation
Basic terminal block
AAU734
Manufacturer product description
Basic termination blocks with screw connection for NS 32 and NS 35/7.5 DIN rail, with end cover, for ST-REL..., ST-OV... and ST-OE... plugs, 7-pos.
AAO057
Product type
URELG 7
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D