Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2820916 - DB 50- 90 BK
Bill of material
PHOENIX CONTACT 2820916
MANUID
Product number of the Manufacturer
2820916
DESCSHORT
Short Description
Wire bridge
DESCLONG
Long Description
Flexible wire loop bridge, 50-pos., conductor cross-section: 0.5 mm2, loop length: 90 mm, ferrule length: 8 mm, color: black
MANUTYPEDESC
Manufacturer Type Description
DB 50- 90 BK
PREVIEW
Preview
INTNO
International product number
4017918076894
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.037 kg
AAB382
Type of accessory
Connecting bridge
AAO663
GTIN
4017918076894
AAW338
Manufacturer product designation
Wire bridge
AAU734
Manufacturer product description
Flexible wire loop bridge, 50-pos., conductor cross-section: 0.5 mm2, loop length: 90 mm, ferrule length: 8 mm, color: black
AAO057
Product type
DB 50- 90 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part