Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2830790000 - SAI-WDF-M12-5P-K-COD-M16
Bill of material
Weidmueller 2830790000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2830790000
MANUTYPEDESC
Manufacturer Type Description
SAI-WDF-M12-5P-K-COD-M16
DESCSHORT
Short Description
Sensor-actuator adaptor, Number of poles: 5, Coding: K-coded, M12 socket, M12 plug, 600 V
DESCLONG
Long Description
Adapter for distributing and transferring electrical signals to a downstream peripheral device.
GTIN
4064675389163
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
12 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
CE
BAC461
material of housing
Brass
BAD993
shielded
Yes
AAF040
Mass
0.024 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D