Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2833712 - LV- 12- 24UC
Bill of material
PHOENIX CONTACT 2833712
MANUID
Product number of the Manufacturer
2833712
DESCSHORT
Short Description
Plug-in module
DESCLONG
Long Description
Plug-in module, for mounting on PR1 and PR2, with varistor and yellow LED, input voltage: 12 ... 24 V AC/ DC ±20 %
MANUTYPEDESC
Manufacturer Type Description
LV- 12- 24UC
PREVIEW
Preview
INTNO
International product number
4017918933906
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAF040
net weight
0.003 kg
AAB382
Type of accessory
Plug-in module
AAO663
GTIN
4017918933906
AAW338
Manufacturer product designation
Plug-in module
AAU734
Manufacturer product description
Plug-in module, for mounting on PR1 and PR2, with varistor and yellow LED, input voltage: 12 ... 24 V AC/ DC ±20 %
AAO057
Product type
LV- 12- 24UC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D