Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2833738 - LV-120-230AC/110DC
Bill of material
PHOENIX CONTACT 2833738
MANUID
Product number of the Manufacturer
2833738
DESCSHORT
Short Description
Plug-in module
DESCLONG
Long Description
Plug-in module, with varistor and yellow LED, input voltage: 120 ... 230 V AC / 110 V DC ±20 %
MANUTYPEDESC
Manufacturer Type Description
LV-120-230AC/110DC
PREVIEW
Preview
INTNO
International product number
4017918933920
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.003 kg
AAB382
Type of accessory
Plug-in module
AAO663
GTIN
4017918933920
AAW338
Manufacturer product designation
Plug-in module
AAU734
Manufacturer product description
Plug-in module, with varistor and yellow LED, input voltage: 120 ... 230 V AC / 110 V DC ±20 %
AAO057
Product type
LV-120-230AC/110DC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D