Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2838254 - PT 2X2-12DC-ST
Bill of material
PHOENIX CONTACT 2838254
MANUID
Product number of the Manufacturer
2838254
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
PT protective connector with protective circuit for two 2-wire floating signal circuits. 12 V DC nominal voltage. HART-compatible.
MANUTYPEDESC
Manufacturer Type Description
PT 2X2-12DC-ST
PREVIEW
Preview
BAG640
Assembly type
plug-in
AAF040
net weight
0.026 kg
AAI848
nominal voltage (at DC)
12 V
AAI734
max. continuous voltage (at AC)
9 V
AAI735
max. continuous voltage (at DC)
13 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.450 A
AAI905
voltage protection level (core/core)
20 V
AAI906
voltage protection level (core/earth)
450 V
AAO663
GTIN
4017918182663
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
PT protective connector with protective circuit for two 2-wire floating signal circuits. 12 V DC nominal voltage. HART-compatible.
AAO057
Product type
PT 2X2-12DC-ST
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918182663
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D