Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2838500000 - PRO BAS 30W 24V 1.3A
Bill of material
Weidmueller 2838500000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2838500000
MANUTYPEDESC
Manufacturer Type Description
PRO BAS 30W 24V 1.3A
DESCSHORT
Short Description
Power supply, Power supply, switch-mode power supply unit, 30 W, 1.3 A @ 55 °C
DESCLONG
Long Description
Power supply unit for providing DC voltage.
GTIN
4064675444190
MANUNAME
Manufacturer Name
Weidmueller Group
AAB429
Output voltage adjustable
Yes
AAB773
max. 1. output voltage
28 V
AAB925
min. 1. output voltage
22 V
AAC127
stabilized
Yes
AAS340
nominal value 1. output voltage
24 V
AAS343
nominal value output current 1
1.300 A
BAC078
Supply voltage type
AC/DC
BAC178
Installation width
23 mm
BAC545
Power output
30 W
BAD291
Direct assembly/mounting possible
No
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
BAD485
Output voltage for SPC is regulated
Yes
BAD715
suitable for series installation
No
BAD722
suitable for safety functions
No
BAD831
Design of electrical connection
Screw connection
BAE190
designed as short-circuit-proof
Yes
BAG975
degree of protection
IP20
AAF040
Mass
0.163 kg
BAB577
depth
88.422 mm
BAA020
height
90 mm
BAF016
width
23 mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D