Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2838623 - CTM 2X1-180DC-GS-P
Bill of material
PHOENIX CONTACT 2838623
MANUID
Product number of the Manufacturer
2838623
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
LSA-PLUS protective plug (COMTRAB CTM) with power cross and coarse surge protection for 2 signal lines. Nominal voltage: 180 V DC
MANUTYPEDESC
Manufacturer Type Description
CTM 2X1-180DC-GS-P
PREVIEW
Preview
INTNO
International product number
4017918948375
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
87
AAF040
net weight
0.008 kg
AAI848
nominal voltage (at DC)
180 V
AAI735
max. continuous voltage (at DC)
180 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.120 A
AAI906
voltage protection level (core/earth)
1000 V
AAO663
GTIN
4017918948375
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
LSA-PLUS protective plug (COMTRAB CTM) with power cross and coarse surge protection for 2 signal lines. Nominal voltage: 180 V DC
AAO057
Product type
CTM 2X1-180DC-GS-P
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D