Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2839648 - PT 2+1-S-48DC-ST
Bill of material
PHOENIX CONTACT 2839648
MANUID
Product number of the Manufacturer
2839648
DESCSHORT
Short Description
Type 3 surge protection plug
DESCLONG
Long Description
Protective plug PT with device surge protection for power supply units, visual error display. Nominal voltage: 48 V AC
MANUTYPEDESC
Manufacturer Type Description
PT 2+1-S-48DC-ST
PREVIEW
Preview
BAG640
Assembly type
Plug insert
AAF040
net weight
0.020 kg
AAT080
Pole number
2
AAI848
nominal voltage (at DC)
48 V
AAI734
max. continuous voltage (at AC)
60 V
AAI735
max. continuous voltage (at DC)
60 V
AAI910
voltage protection level (L-N)
0.120 kV
AAI904
voltage protection level
0.120 kV
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAI911
voltage protection level (L-PE/N-PE)
0.120 kV
AAL872
interference suppressor filter present
No
AAM023
category type 3 present
Yes
AAI833
nominal discharge surge current (8/20) (L+N-PE)
0.500 kA
AAI834
nominal discharge surge current (8/20) (L-N)
0.500 kA
AAI841
nominal load current
26 A
AAO663
GTIN
4017918193713
AAW338
Manufacturer product designation
Type 3 surge protection plug
AAU734
Manufacturer product description
Protective plug PT with device surge protection for power supply units, visual error display. Nominal voltage: 48 V AC
AAO057
Product type
PT 2+1-S-48DC-ST
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918193713
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D