Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
285-1178 - Finger guard, touchproof cover protects unused conductor entries and jumper slots, for 185 mm² high-current terminal blocks
Bill of material
285-1178
BESTNR
Item-No.
285-1178
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
44.90 mm
BREITE
Width
31.00 mm
TIEFE
Depth
25.30 mm
FARBE
Color
yellow
GEWICHT
Weight
0.377 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14
Recommendations
Loading ...
Download CAD models
Previews
3D
2D