Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
285-181 - 2-conductor through terminal block, 95 mm², lateral marker slots, with fixing flanges, POWER CAGE CLAMP
Bill of material
285-181
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
25 - 95 mm²
QUERSCHNITT2
Cross section
4 - 4/0 AWG
ABISOLIERLAENGE
Strip length
35 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
232 A
HOEHE
Height
108.00 mm
BREITE
Width
25.00 mm
TIEFE
Depth
145.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20
Recommendations
Loading ...
Download CAD models
Previews
3D
2D