Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
285-338 - Separator plate, 2 mm thick, oversized
Bill of material
285-338
BESTNR
Item-No.
285-338
BEZEICHNUNG
Description
Separator plate, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
50.00 mm
BREITE
Width
2.00 mm
TIEFE
Depth
115.00 mm
FARBE
Color
light gray
GEWICHT
Weight
7.800 g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33
Recommendations
Loading ...
Download CAD models
Previews
3D
2D