Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
285-607 - 2-conductor ground terminal block, 35 mm², lateral marker slots, only for DIN 35 x 15 rail, CAGE CLAMP®
Bill of material
285-607
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
mm²
QUERSCHNITT2
Cross section
AWG
ABISOLIERLAENGE
Strip length
23 - 23 mm
HOEHE
Height
52.50 mm
BREITE
Width
16.00 mm
TIEFE
Depth
115.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grün-gelb
BEMERKUNGEN
Comment
GEWICHT
Weight
152.283 g
ECLASS71
eCl@ss 7.1
27-14-11-41
ECLASS81
eCl@ss 8.1
27-14-11-41
Recommendations
Loading ...
Download CAD models
Previews
3D
2D