Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2856113 - PT 1X2-BE
Bill of material
PHOENIX CONTACT 2856113
MANUID
Product number of the Manufacturer
2856113
DESCSHORT
Short Description
Surge protection base-element
DESCLONG
Long Description
Base element for protective plug PT with protective circuit for a 2-core floating signal circuit. Mounting on NS 35/7.5 und NS 35/15, housing width: 17.5 mm.
MANUTYPEDESC
Manufacturer Type Description
PT 1X2-BE
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.049 kg
AAT080
Pole number
2
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4017918599287
AAW338
Manufacturer product designation
Surge protection base-element
AAU734
Manufacturer product description
Base element for protective plug PT with protective circuit for a 2-core floating signal circuit. Mounting on NS 35/7.5 und NS 35/15, housing width: 17.5 mm.
AAO057
Product type
PT 1X2-BE
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918599287
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D