Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2856799 - PT 2X1-VF-120AC-ST
Bill of material
PHOENIX CONTACT 2856799
MANUID
Product number of the Manufacturer
2856799
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
Protective connector with protective circuit free of leakage current for two floating signals. Connection in series, consisting of varistor and gas-filled surge arrester between signal wires and ground.
MANUTYPEDESC
Manufacturer Type Description
PT 2X1-VF-120AC-ST
PREVIEW
Preview
INTNO
International product number
4017918974558
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAG640
Assembly type
plug-in
AAF040
net weight
0.0256 kg
AAI734
max. continuous voltage (at AC)
175 V
AAI847
nominal voltage (at AC)
120 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
3 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
6 A
AAI906
voltage protection level (core/earth)
950 V
AAO663
GTIN
4017918974558
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
Protective connector with protective circuit free of leakage current for two floating signals. Connection in series, consisting of varistor and gas-filled surge arrester between signal wires and ground.
AAO057
Product type
PT 2X1-VF-120AC-ST
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D