Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2857780000 - BLM 10/5 BTB
Bill of material
Weidmueller 2857780000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2857780000
MANUTYPEDESC
Manufacturer Type Description
BLM 10/5 BTB
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 5.00, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675539339
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.000 kg
BAB577
depth
4.222 mm
BAA020
height
10.500 mm
BAF016
width
4.600 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D