Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2858043 - PT 3-HF-12DC-ST
Bill of material
PHOENIX CONTACT 2858043
MANUID
Product number of the Manufacturer
2858043
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
Surge protection plug for the base element, normal mode voltage coarse and fine protection for two floating signal wires and ground in IT, common mode voltage coarse protection to ground/earth. Design: 12 V DC
MANUTYPEDESC
Manufacturer Type Description
PT 3-HF-12DC-ST
PREVIEW
Preview
BAG640
Assembly type
plug-in
AAF040
net weight
0.020 kg
AAI848
nominal voltage (at DC)
12 V
AAI734
max. continuous voltage (at AC)
9.800 V
AAI735
max. continuous voltage (at DC)
14 V
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.450 A
AAI905
voltage protection level (core/core)
50 V
AAI909
voltage protection level (core/signal ground)
50 V
AAI912
voltage protection level signal ground/protective ground
600 V
AAI906
voltage protection level (core/earth)
50 V
AAO663
GTIN
4017918878047
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
Surge protection plug for the base element, normal mode voltage coarse and fine protection for two floating signal wires and ground in IT, common mode voltage coarse protection to ground/earth. Design: 12 V DC
AAO057
Product type
PT 3-HF-12DC-ST
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918878047
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D