카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2858470 - MPB 18/1- 8 BU
Bill of material
PHOENIX CONTACT 2858470
MANUID
Product number of the Manufacturer
2858470
DESCSHORT
Short Description
Wiring bridge
DESCLONG
Long Description
Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 8-pos., color: Blue
MANUTYPEDESC
Manufacturer Type Description
MPB 18/1- 8 BU
PREVIEW
Preview
INTNO
International product number
4017918902223
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
102
AAB485
rated permanent current
100 A
BAD383
Insulation present
No
AAP621
Number of phases
1
BAC892
Cross section
16 mm^2
AAP782
Suitable for number of units
8
AAB662
suitable for devices with auxiliary switch
No
AAB663
suitable for devices with N-conductor
No
AAO663
GTIN
4017918902223
AAW338
Manufacturer product designation
Wiring bridge
AAU734
Manufacturer product description
Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 8-pos., color: Blue
AAO057
Product type
MPB 18/1- 8 BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369095
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D