Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2859686 - FLT-CP-N/PE-350-ST
Bill of material
PHOENIX CONTACT 2859686
MANUID
Product number of the Manufacturer
2859686
DESCSHORT
Short Description
Type 1 surge protection plug
DESCLONG
Long Description
Type 1 / Class I / B arrester (lightning current arrester) replacement plug for path N-PE, can be combined with FLASHTRAB compact series of products.
MANUTYPEDESC
Manufacturer Type Description
FLT-CP-N/PE-350-ST
PREVIEW
Preview
INTNO
International product number
4017918956523
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAG640
Assembly type
Plug insert
AAF040
net weight
0.205 kg
AAI734
max. continuous voltage (at AC)
350 V
AAI847
nominal voltage (at AC)
240 V
AAK366
system configuration
TN
AAI904
voltage protection level
1.500 kV
AAI439
max. lightning impulse current (10/350)
100 kA
AAK867
exhausting
No
AAM021
category type 1 present
Yes
AAP898
construction size
2 Div.
AAK203
type of poles
N/PE
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI539
follow current extinguishing capability
0.100 kA
AAI832
nominal discharge surge current (8/20)
100 kA
AAI911
voltage protection level (L-PE/N-PE)
1.500 kV
AAO663
GTIN
4017918956523
AAW338
Manufacturer product designation
Type 1 surge protection plug
AAU734
Manufacturer product description
Type 1 / Class I / B arrester (lightning current arrester) replacement plug for path N-PE, can be combined with FLASHTRAB compact series of products.
AAO057
Product type
FLT-CP-N/PE-350-ST
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part