Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-336 - Relay module Relay with 2 break contacts and 2 make contacts (2ar) DC 24 V
Bill of material
286-336
BESTNR
Item-No.
286-336
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
71.10 mm
BREITE
Width
25.00 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
38.700 g
BEMERKUNGEN
Comment
Un DC 24 V | In 8.5 mA
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
Recommendations
Loading ...
Download CAD models
Previews
3D
2D