Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-640/004-000 - Timer relay module, Nominal input voltage: 24 VDC, 1 changeover contact, Limiting continuous current: 5 A, Railway, Multifunction, Red status indicator, Module width: 20 mm
Bill of material
286-640/004-000
BESTNR
Item-No.
286-640/004-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
82.50 mm
BREITE
Width
20.00 mm
FARBE
Color
gray
GEWICHT
Weight
34.098 g
ECLASS71
eCl@ss 7.1
27-37-17-90
Recommendations
Loading ...
Download CAD models
Previews
3D
2D