Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
2860560000 - AWPD 35 4X6/6X2.5 BL
Kusovník
Weidmueller 2860560000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2860560000
MANUTYPEDESC
Manufacturer Type Description
AWPD 35 4X6/6X2.5 BL
DESCSHORT
Description short
Svorka k rozvádění napájení, Šroubové připojení, PUSH IN, 35, 1000 V, 110 A, Počet připojení: 11, TS 35, Modrá, Barva provozních prvků: Oranžová
DESCLONG
Description long
Svorkovnice pro distribuci potenciálu. S vysokou kontaktní hustotou.
GTIN
4064675575993
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
110 °C
AAF726
rated current
110 A
AAP403
Number of contact points per level
11
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
110 A
BAA351
color
blue
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
35 mm²
BAC677
Max. line cross section, rigid
35 mm²
BAC739
Min. line cross section, flexible
1.500 mm²
BAC740
Min. line cross section, rigid
1.500 mm²
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.080 kg
BAB577
depth
51.6 mm
BAA020
height
117.935 mm
BAF016
width
16.2 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D