Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2863970000 - WAP WTL 6 BL
Bill of material
Weidmueller 2863970000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2863970000
MANUTYPEDESC
Manufacturer Type Description
WAP WTL 6 BL
DESCSHORT
Short Description
End and partition plate for terminals, 68.5 mm x 1.5 mm, blue
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675598848
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
Yes
AAM355
type of end plate
Yes
BAA351
color
blue
BAC140
Combustibility class
V0
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.00388 kg
BAA020
height
68.5 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D