Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2866048 - EMD-FL-V-300
Bill of material
PHOENIX CONTACT 2866048
MANUID
Product number of the Manufacturer
2866048
DESCSHORT
Short Description
Monitoring relay
DESCLONG
Long Description
Monitoring relay for monitoring 1-phase voltages of 0…300 V AC/DC, overvoltage/undervoltage or window, error memory, wide range power supply unit, 2 changeover contacts
MANUTYPEDESC
Manufacturer Type Description
EMD-FL-V-300
PREVIEW
Preview
BAA303
Power loss, static, current-independent [Pls]
1 W
AAP798
Application standards
EN 50178
BAB392
certificate/approval
CE
BAF016
width
22.5 mm
BAA020
height
90 mm
AAF040
net weight
0.164 kg
BAB577
depth
113 mm
BAD831
Design of electrical connection
Screw connection
AAB959
min. rated control voltage Us with AC 60 Hz
24 V
AAB958
min. rated control voltage Us with AC 50 Hz
24 V
AAB960
min. rated control voltage Us with DC
24 V
BAC050
Type of actuation
AC/DC
AAB794
max. response value voltage
300 V
AAB944
min. response value voltage
0 V
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
2
BAC070
Voltage type of the measurement range
AC/DC
BAD459
1-phase surge voltage possible
Yes
BAD461
1-phase low voltage possible
Yes
BAD465
3-phase surge voltage possible
No
BAD467
3-phase low voltage possible
No
BAD533
direct voltage overvoltage possible
No
AAO663
GTIN
4017918975012
AAW338
Manufacturer product designation
Monitoring relay
AAU734
Manufacturer product description
Monitoring relay for monitoring 1-phase voltages of 0…300 V AC/DC, overvoltage/undervoltage or window, error memory, wide range power supply unit, 2 changeover contacts
AAO057
Product type
EMD-FL-V-300
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918975012
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D