Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2867937 - EMD-SL-C-UC-10
Bill of material
PHOENIX CONTACT 2867937
MANUID
Product number of the Manufacturer
2867937
DESCSHORT
Short Description
Monitoring relay
DESCLONG
Long Description
Monitoring relay for monitoring 1-phase currents of 0…10 A AC/DC, undercurrent, supply voltage can be selected via power module, 1 changeover contact
MANUTYPEDESC
Manufacturer Type Description
EMD-SL-C-UC-10
PREVIEW
Preview
INTNO
International product number
4046356046954
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
EN 50178
BAB392
certificate/approval
EAC
BAF016
width
22.5 mm
BAA020
height
90 mm
AAF040
net weight
0.1349 kg
BAB577
depth
113 mm
BAD831
Design of electrical connection
Screw connection
AAB959
min. rated control voltage Us with AC 60 Hz
24 V
AAB958
min. rated control voltage Us with AC 50 Hz
24 V
AAB960
min. rated control voltage Us with DC
24 V
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
1
BAA733
Lowest value of measurement range for current
0 A
BAC229
Greatest value of measuring range for current
10 A
AAO663
GTIN
4046356046954
AAW338
Manufacturer product designation
Monitoring relay
AAU734
Manufacturer product description
Monitoring relay for monitoring 1-phase currents of 0…10 A AC/DC, undercurrent, supply voltage can be selected via power module, 1 changeover contact
AAO057
Product type
EMD-SL-C-UC-10
AAY811
URI of the product
http://www.phoenixcontact.com/product/2867937
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D