Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2871820000 - ALEP 2C 4 BL
Bill of material
Weidmueller 2871820000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2871820000
MANUTYPEDESC
Manufacturer Type Description
ALEP 2C 4 BL
DESCSHORT
Short Description
End plate (terminals) 58 mm x 2.1 mm, blue
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675639947
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
blue
BAC140
Combustibility class
V0
BAD581
Latchable present
No
BAE496
min. thickness
2.100 mm
AAF040
Mass
0.00186 kg
BAA020
height
58 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D