Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2874540000 - WPD 330CC 3X50/3X50 BN
Bill of material
Weidmueller 2874540000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2874540000
MANUTYPEDESC
Manufacturer Type Description
WPD 330CC 3X50/3X50 BN
DESCSHORT
Short Description
Potential distributor terminal, Screw connection, 50, 1000 V, 150 A, Number of connections: 6, Number of poles: 1, TS 35, Mounting plate, Light Grey, brown
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4064675648468
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
150 A
AAP403
Number of contact points per level
6
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
150 A
BAA351
color
gray
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.076 kg
BAB577
depth
45 mm
BAA020
height
72.039 mm
BAF016
width
51.2 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D