Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2876180000 - AEP 4C 6
Bill of material
Weidmueller 2876180000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2876180000
MANUTYPEDESC
Manufacturer Type Description
AEP 4C 6
DESCSHORT
Short Description
End plate (terminals) 100.3 mm x 2 mm, dark beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675663072
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
Yes
AAM355
type of end plate
Yes
BAA351
color
beige
BAC140
Combustibility class
V0
BAE496
min. thickness
2 mm
AAF040
Mass
0.00367 kg
BAA020
height
100.241 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D