Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2880163 - D-LAN-19"-8
Bill of material
PHOENIX CONTACT 2880163
MANUID
Product number of the Manufacturer
2880163
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
19" rack with 8 surge protected ports for data interfaces in Ethernet (1000Base-T), Token Ring and FDDI/CDDI networks in acc. with Class D/EN 50173 (CAT5e), connection on the protective device: RJ45 sockets
MANUTYPEDESC
Manufacturer Type Description
D-LAN-19"-8
PREVIEW
Preview
INTNO
International product number
4017918962814
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
AAF040
net weight
3.120 kg
AAI735
max. continuous voltage (at DC)
6 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
0.350 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
1.500 A
AAI905
voltage protection level (core/core)
50 V
AAK530
Connection 1
RJ45
AAI906
voltage protection level (core/earth)
40 V
AAO663
GTIN
4017918962814
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
19" rack with 8 surge protected ports for data interfaces in Ethernet (1000Base-T), Token Ring and FDDI/CDDI networks in acc. with Class D/EN 50173 (CAT5e), connection on the protective device: RJ45 sockets
AAO057
Product type
D-LAN-19"-8
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D