Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2881816 - VAL-MS/3+0-BE
Bill of material
PHOENIX CONTACT 2881816
MANUID
Product number of the Manufacturer
2881816
DESCSHORT
Short Description
Type 2 surge protection base element
DESCLONG
Long Description
Base element for type 2 arresters of the VALVETRAB MS product range. Version for 3-phase power supply with PEN conductor.
MANUTYPEDESC
Manufacturer Type Description
VAL-MS/3+0-BE
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.203 kg
AAT080
Pole number
3
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4046356130417
AAW338
Manufacturer product designation
Type 2 surge protection base element
AAU734
Manufacturer product description
Base element for type 2 arresters of the VALVETRAB MS product range. Version for 3-phase power supply with PEN conductor.
AAO057
Product type
VAL-MS/3+0-BE
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356130417
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D