Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2882200 - MNT-1 D
Bill of material
PHOENIX CONTACT 2882200
MANUID
Product number of the Manufacturer
2882200
DESCSHORT
Short Description
Type 3 surge protection device
DESCLONG
Long Description
Attachment plug with surge protection for mains sockets, optical power and error display. For country-specific use in: D, A, I, NL, S, E, N, FIN
MANUTYPEDESC
Manufacturer Type Description
MNT-1 D
PREVIEW
Preview
INTNO
International product number
4046356073554
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
plug-in
AAF040
net weight
0.101 kg
AAT080
Pole number
2
AAI734
max. continuous voltage (at AC)
275 V
AAI910
voltage protection level (L-N)
1.500 kV
AAI847
nominal voltage (at AC)
230 V
AAI904
voltage protection level
1.500 kV
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAI911
voltage protection level (L-PE/N-PE)
1.500 kV
AAL872
interference suppressor filter present
No
AAM023
category type 3 present
Yes
AAI841
nominal load current
16 A
AAO663
GTIN
4046356073554
AAW338
Manufacturer product designation
Type 3 surge protection device
AAU734
Manufacturer product description
Attachment plug with surge protection for mains sockets, optical power and error display. For country-specific use in: D, A, I, NL, S, E, N, FIN
AAO057
Product type
MNT-1 D
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D