Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2885249 - EMD-FL-3V-690
Bill of material
PHOENIX CONTACT 2885249
MANUID
Product number of the Manufacturer
2885249
DESCSHORT
Short Description
Monitoring relay
DESCLONG
Long Description
Monitoring relay for monitoring 3-phase voltages of 483…897 V AC, undervoltage, window, phase sequence, phase failure, asymmetry, supply voltage can be selected via power module, 2 changeover contacts
MANUTYPEDESC
Manufacturer Type Description
EMD-FL-3V-690
PREVIEW
Preview
AAP798
Application standards
EN 50178
BAB392
certificate/approval
CE
BAF016
width
45 mm
BAA020
height
90 mm
AAF040
net weight
0.271 kg
BAB577
depth
113 mm
BAD831
Design of electrical connection
Screw connection
AAB959
min. rated control voltage Us with AC 60 Hz
230 V
AAB958
min. rated control voltage Us with AC 50 Hz
230 V
BAC228
Greatest value of measuring range for voltage
897 V
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
2
BAC070
Voltage type of the measurement range
AC
BAA690
Lowest value of measurement range for voltage
483 V
AAO663
GTIN
4017918996482
AAW338
Manufacturer product designation
Monitoring relay
AAU734
Manufacturer product description
Monitoring relay for monitoring 3-phase voltages of 483…897 V AC, undervoltage, window, phase sequence, phase failure, asymmetry, supply voltage can be selected via power module, 2 changeover contacts
AAO057
Product type
EMD-FL-3V-690
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918996482
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D